randumnumber

Member Since: December 29, 2010

Country: United States

  • Product COM-10557 | about 3 years ago

    Can I get a Spec on the viewing angle of these? Wide, Narrow? I need some good wide angle for a beacon implementation.

  • Product PRT-10158 | about 3 years ago

    MOAR!!

  • Product PRT-00119 | about 3 years ago

    I have found a simple solution to make these fit easily into a .1" proto board. I clipped of the bottom lead as flush as possible, then bend the other 2 leads 90 degrees so the holes are facing downward, then i put a small length of solid wire in and soldered it going straight down. if you bend them a little they will fit nicely, and flush, into a power rail, or onto a pcb. A bit of hot glue under it will make a nice solid fit on a pcb.

  • Product COM-09061 | about 3 years ago

    I am not going to laugh, just to be considerate, but YES. this is the chip that is on the arduino, you could unplug the chip on your arduino and plug this one in.

  • Product LCD-10097 | about 3 years ago

    Probably a very noob question but can this easily be interfaced with a serial port on a computer? and is it HD44780 compatible?

  • Product PRT-08484 | about 3 years ago

    The datasheet is for 1 cell, so multiply by 3.

No public wish lists :(