Ruud Harmsen

Member Since: December 30, 2010

Country: United States

  • Product TOL-08457 | about 3 years ago

    I think there is a typo in the specification:
    Specifications:
    Operating Temperature: 0C to +55C
    Storage Temperature: 40C to +60C
    Relative Humidity: 0 to 90%
    Battery Type: 1.5V LR44 Alkaline or Air zinc
    Battery Life: 80 Hours typical with alkaline, 240 hours with air zinc battery
    Electromagnetic Compatibility (EMC): FCC 15 part B
    Warranty: 1 year
    Storage Temperatre, shouldn’t that be -40 C to +60 C?

No public wish lists :(