Z.K.

Member Since: December 31, 2010

Country: United States

Profile

Spoken Languages

English

Programming Languages

C, C++, C#, Java, php, ruby, assembly

  • Product DEV-10812 | about 2 years ago

    What about FlowCode? It seems something like LabView though less expensive and is only for microcontrollers though you do have to buy a different version for each microcontroller family such as PIC or AVR. It is a lot cheaper and they have a free edition. I don’t really know though as I have not used either FlowCode or LabView.

    I may actually have to get this combo of arduino and LabView though as I have been turned down for jobs because I did not know LabView. Maybe if I at least know something about it, I might have better luck next time.

  • Product DEV-08265 | about 3 years ago

    You should update this web page and the assembly instructions to use the PTH V2 board which has the ICSP connector installed differently than in the pictures and the assembly drawing.
    Unfortunately the ICSP connector is different than either of my programmers which use a 2x3 connector.

  • Product DEV-09716 | about 3 years ago

    I think I would have preferred not to have the 5V wired up either, but leave it up to the user to add the jumper to either 5V or 3.3V.
    One thing I do wish though was for the RTS line to be accessible to add a auto reset capacitor.

No public wish lists :(