kanurys

Member Since: December 31, 2010

Country: United States

  • News - December Caption Contest | about 4 months ago

    “My fart is the border.”

  • News - February Caption Contest | about a year ago

    And then he realized: Work-dog’s-comp hadn’t been invented yet.

  • Product PRT-11366 | about 2 years ago

    Just got my box. The internal mounting holes don’t really line up to anything useful. My UNO can orient with one hole but other configurations make it interfere with the walls/insert posts. It’s still a fine box, but I’m going to have to make a plate to go inside which I can mount to.

  • Product PRT-10518 | about 2 years ago

    Do you have to buy two of these and cut one down to 5 pins for the RFID breakout board (http://www.sparkfun.com/products/8423) or do you guys offer a 5 pin 2mm socket, as well? I can only find the 7-pin version. Thanks

  • Product PRT-10518 | about 2 years ago

    Do you have to buy two of these and cut one down to 5 pins for the RFID breakout board (http://www.sparkfun.com/products/8423) or do you guys offer a 5 pin 2mm socket, as well? I can only find the 7-pin version. Thanks

  • Product ROB-10189 | about 2 years ago

    Sorry for my ignorance. What is the function of orange pot on the backside? I find it effects the sensitivity of the pwm, somehow.

  • Product SEN-00639 | about 3 years ago

    I want to use one of these as a backup-monitor for my car. Will the 20Hz sample rate be affected by the low frequency vibration through the chassis from my engine? (I’m worried about inaccurate readings due to comb filtering or other artifacts)

  • News - Free Day 2011 Recap | about 3 years ago

    Really? Bret Favre Sister? Oh man…

  • News - Happy Free Day | about 3 years ago

    I took an hour off work to take the quiz so I lost about $10. I only got through 1 question and gained $10 before things totally bogged down. I’d say it was a good experience to be surfing the web for $10 instead of brewing beer… I guess :)

  • News - Incoming! | about 3 years ago

    What’s wrong with beer? (I’m a brewer in Durango - word up CO) I can’t wait for free day…

Name Pieces Total
ENGR 215 Autonomous Vehicle
6 55.25
Justin's porn machine
Most of theses parts are available for cheap on ebay. Se…
10 74.5