JohnCooper

Member Since: January 2, 2011

Country: United States

  • Product SEN-11084 | about a year ago

    Is it possible to connect the I2C signal connections on the breakout board directly to the Arduino 5V logic pins? Or, is a logic level translation required?

  • News - New Product Friday: Sense… | about 2 years ago

    I agree with jakkjakk’s comment about guest speakers. This one was kind of like listening to a used car salesman.

  • Product WRL-10663 | about 2 years ago

    Arduino Example Code - Nathan Seidle is looking for Silicon Labs AN243. I just downloaded a copy from the SiLabs web site. When will an up-to-date schematic for the Evaluation Board be available?

  • Product TOL-10997 | about 2 years ago

    I checked the accuracy of calipers using Mitutoyo gauge blocks with widths ranging from 0.0625 to 2.000 inches and found that they are accurate within +/- 0.001".

  • Product TOL-10997 | about 2 years ago

    I have ordered one of these and have Mitutoyo gauge blocks to check how accurate they are. I’ll reply with the results when I receive my caliper from Sparkfun

  • Product TOL-10892 | about 2 years ago

    I can’t get the communications software to install on my Windows XP computer. The installation package reports that there isn’t enough disk space, but there is 1.2 Terabytes available. Has anyone encountered this problem? If so, do you know how to solve the problem?

  • Product TOL-10892 | about 2 years ago

    I can’t get the communications software to install on my Windows XP computer. The installation package reports that there isn’t enough disk space, but there is 1.2 Terabytes available. Has anyone encountered this problem? If so, do you know how to solve the problem?

  • Product LCD-09568 | about 3 years ago

    This display doesn’t operate the way that it is described in the Datasheet. It’s pretty much worthless.

No public wish lists :(