Verno

Member Since: January 11, 2011

Country: Canada

  • Product SEN-11824 | about 3 months ago

    Thanks for the additional “fine print” information. I want to ask a clarification on 3.3V vs 5V.

    you shouldn’t mix 5V and 3.3V sensors on the same bus

    I use an Arduino connected to a DS2482-800 (8-channel 1-Wire master) with a network of DS18B20 temp sensors. The 1-Wire master is powered by 5V off of the Arduino and all temp sensors run in parasitic power mode off of the 1-Wire master. My intent is to connect the BMP180 to one of the channels of the 1-Wire master. If I understand your comment correctly, I should not connect a 3.3V sensor to a system running at 5V. I expect the solution is to try powering the entire system on 3.3V and change the pull-up resistors. Not sure if all my temp sensors will still work in parasitic power mode but it’s worth a try. Any thoughts?

No public wish lists :(