BigBen1861

Member Since: January 12, 2011

Country: United States

  • Product PRT-10088 | about 3 years ago

    They say it has room for a shield, but you have to cut off the BlueSMiRF connectors on the SparkFun or CuteDigi protoshields to make it fit.

  • Product PRT-00091 | about 3 years ago

    Would you consider selling this without the barrel connector on it, like in the PICAXE 8 Pin Proto Kit? I’d like to simply solder the leads to my PCB.

  • Product COM-00524 | about 3 years ago

    Note that this will not fit on a breadboard. :( It’s small, but not what you want unless you’re designing a custom PCB. The feature marked “Easy 0.1” spaced pins" made me think it would. Guess I should have looked closer at the drawing.
    Sadly, it’s the PERFECT relay for Arduino. It has internal resistance to draw the perfect 30mA of current when hit with 5V. Too bad it won’t fit. :(

  • Product PRT-00115 | about 3 years ago

    You shouldn’t be calling these “Break Away”. They clearly are not. You have had people complaining about this for 3+ years. Sell ‘em for what they are, but your description is misleading.

No public wish lists :(