×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

ZotDitzMyo

Member Since: January 12, 2011

Country: United States

  • What kind of speed can one expect from this chip? I am using an Applied Motion HT17-075 nema17 motor and have everything setp-up for real smooth and quiet operation but anything above 900 steps/s generates noise, vibration and loss of torque.

    The same steppers, when driven with other drives can go really faster.

    I am using the 128 micro-step mode (have stried even full-step with no difference) and am driving the whole thing with 24v. Form the motor specs and measurements I have the following data: phase current 0.85A phase resistance 6.6 ohms phase inductance 12mH measured Ke 0.0475 V/Hz

    Can anyone spin their motors faster? what kind of settings are you using?

    thanks!

  • Saw it! Thank you VERY much! A real soldering station is on the way at last!

  • Can we know in advance whether the order qualifies or not? Maybe in the checkout section?

  • For people looking for Windows 7 64bits driver, I recommend looking at the following (and oddly similar!) scopes:

    lecroy waveace 112 BK Precision Model 2532B (I'm currently using this one)

    Need to stock to the EasyScope supplied by Atten though.

No public wish lists :(