kstran07

Member Since: January 13, 2011

Country: United States

  • Product WIG-11125 | last year

    Also, make sure the files are named in the following convention 0001.ad4, 0002.ad4, etc. It won’t read anything else in key mode.

  • Product WIG-11125 | last year

    So those of you who are having a hard time with this (as I have had). It needs 3.3V not 3V. Check your voltage if it’s not playing. I have a 3.7V lipo hooked up right now, the 2x3V 12mm coin cell and 3V 2xAA batteries did not work, even though they were registering 3V+ with the multimeter.

  • News - Happy Free Day | about 3 years ago

    It was fun and awesome, even with constant refreshing! Thanks, Sparkfun, for this opportunity! I’d like to know the answers to the quiz so I can learn something from the question I missed.

Name Pieces Total
wearableTechClassRound2
75 478.1
wearable tech class
77 1562.15
coding class
87 716.65