Member #193270

Member Since: January 13, 2011

Country: United States

  • News - New Tutorial - Intro to D… | about 2 years ago

    I’ve not used arduino, but its generally best practice to define types as signed or unsigned.

  • Product SEN-10167 | about 3 years ago

    Hey,
    How does this compare to Sensiron’s offerings? I have a SHT21 and a DHT22 on my desk connected to a PIC.
    The temperatures are within a degree of each other, but the RH is ~30% out (SHT reads 34%, DHT reads 65%).
    Obviously there is a price difference between the two but both claim to be calibrated etc.
    Neither has undergone recent soldering, so I would have thought the humidity sensor has settled.
    Any ideas?
    Steaky

No public wish lists :(