Member #196676

Member Since: January 19, 2011

Country: United States

  • Product PRT-12699 | about 2 months ago

    Please make the center trace be a dual trace like those along the sides so that power and ground can be brought down the center which most integrated circuits will require to be connected. That way the side runs do not have to be used for that and can be used for other signals. The space exists in the center to do this, so why not use it?

  • Product PRT-00127 | about 8 months ago

    A hand solderable microSD surface mount card socket is Yamaichi PJS008-2003-0. Its eight signal pins, two card detect pins and four mounting solder tabs all extend away from the socket to be accessible. None are underneath the socket. It is a push-push type with normally open card detect switch when no card is inserted and its signal pins are located opposite from the card insertion side. The card inserts upside down when viewing the socket from the top, so it probably is meant to be mounted on the bottom of a pcb. Available from Mouser as part 945-PJS008-2003-0.

  • Product BOB-00544 | about 8 months ago

    A hand solderable microSD surface mount card socket is Yamaichi PJS008-2003-0. Its eight signal pins, two card detect pins and four mounting solder tabs all extend away from the socket to be accessible. None are underneath the socket. It is a push-push type with normally open card detect switch when no card is inserted and its signal pins are located opposite from the card insertion side. The card inserts upside down when viewing the socket from the top, so it probably is meant to be mounted on the bottom of a pcb. Available from Mouser as part 945-PJS008-2003-0.

  • Product DEV-10812 | about 2 years ago

    Is this the LabVIEW Student Edition or the LabVIEW Student Edition Software Suite? The Suite includes additional Toolkits and Modules such as NI Vision Development. Comparision at http://zone.ni.com/devzone/cda/tut/p/id/12078

No public wish lists :(