sudh

Member Since: January 27, 2011

Country: United States

Profile

Bio

DOing my PG in Electronic Instrumentation

Organizations

GITAM University

Spoken Languages

English

  • Product SEN-09425 | about 3 years ago

    iam using a voltage regulator to convert the 5V to 3 volts.
    I got some values from gyro which i need to integrate to get angle.Does this gyro allows integration?In some forum i saw that there is a problem with HP filter.Is it true?

  • Product SEN-09412 | about 3 years ago

    hello Aregularsmo.. Iam using LPY5150AL Breakout gyro. I have connected to a PIC16F877A microcontroller.The problem is that iam getting outputs of gyro around 1100 -1300 deg/sec when i rotate the axes.I donot know whether these values are correct are not??can anyone help me out..! The formula used is: Xdeg=((Vout-Vreference)*5000/1024)/(sensitivity) where vref=1.23 as suggested in datasheet. THANKS ALOT..!

  • Product SEN-09412 | about 3 years ago

    hello somOS.. Iam using LPY5150AL Breakout gyro. I have connected to a PIC16F877A microcontroller.The problem is that iam getting outputs of gyro around 1100 -1300 deg/sec when i rotate the axes.I donot know whether these values are correct are not??can anyone help me out..! The formula used is: Xdeg=((Vout-Vreference)*5000/1024)/(sensitivity) where vref=1.23 as suggested in datasheet. THANKS ALOT..!

  • Product SEN-09423 | about 3 years ago

    hello all.. Iam using LPY5150AL Breakout gyro. I have connected to a PIC16F877A microcontroller.The problem is that iam getting outputs of gyro around 1100 -1300 deg/sec when i rotate the axes.I donot know whether these values are correct are not??can anyone help me out..! The formula used is: Xdeg=((Vout-Vreference)*5000/1024)/(sensitivity) where vref=1.23 as suggested in datasheet. THANKS ALOT..!

  • Product SEN-09425 | about 3 years ago

    i have connected LPY5150 Breakout board like this:
    Vcc———–>3.3 volts.
    GND———->Gnd.
    ST,PD,HP—–>gnd.
    1x———->Not connected.
    outputs 4x–>Connected to analog pins of PIC16F877A.
    vref——–>connected to analog pin of PIC.
    iam reading three values 4x- X,Z and Vref.

  • Product SEN-09727 | about 3 years ago

    i have connected LPY5150 Breakout board like this:
    Vcc———–>3.3 volts
    GND———->Gnd
    ST,PD,HP—–>gnd
    1x———->Not connected
    outputs 4x–>Connected to analog pins of PIC16F877A
    vref——–>connected to analog pin of PIC
    iam reading three values 4x- X,Z and Vref.

  • Product SEN-09727 | about 3 years ago

    hello all..
    Iam using LPY5150AL Breakout gyro. I have connected to a PIC16F877A microcontroller.The problem is that iam getting outputs of gyro around 1100 -1300 deg/sec when i rotate the axes.I donot know whether these values are correct are not??can anyone help me out..!
    The formula used is:
    X_deg=((V_out-V_reference)*5000/1024)/(sensitivity)
    where v_ref=1.23 as suggested in datasheet.
    THANKS ALOT..!

  • Product SEN-09422 | about 3 years ago

    hello all..
    Iam using LPY5150AL Breakout gyro. I have connected to a PIC16F877A microcontroller.The problem is that iam getting outputs of gyro around 1100 -1300 deg/sec when i rotate the axes.I donot know whether these values are correct are not??can anyone help me out..!
    The formula used is:
    X_deg=((V_out-V_reference)*5000/1024)/(sensitivity)
    where v_ref=1.23 as suggested in datasheet.
    THANKS ALOT..!

  • Product SEN-09423 | about 3 years ago

    hello all..
    Iam using LPY5150AL Breakout gyro. I have connected to a PIC16F877A microcontroller.The problem is that iam getting outputs of gyro around 1100 -1300 deg/sec when i rotate the axes.I donot know whether these values are correct are not??can anyone help me out..!
    The formula used is:
    X_deg=((V_out-V_reference)*5000/1024)/(sensitivity)
    where v_ref=1.23 as suggested in datasheet.
    THANKS ALOT..!

  • Product SEN-09990 | about 3 years ago

    hey in the datasheet the pin diagram tells that its an output pin.Its used to test the gyro.

No public wish lists :(