Member #201708

Member Since: February 8, 2011

Country: United States

  • I have this board and the WRL-11373 XBee Explorer, which are claimed to be pin compatible with each other. However, the labelling of the pins seems to indicate they aren't.

    The 6 pads on the WRL-11373 are: Unmarked pin GND 5V DOUT DIN Unmarked pin

    And on the SEN-10736 they are: GRN/DTR TX0 RX1 3.3V CTS GND/BLK

    Is one of these boards mislabeled? Is there a proper description somewhere for wiring these two boards together?

    Thanks! -Eric

No public wish lists :(