Member #201734

Member Since: February 8, 2011

Country: United States

  • Product COM-09258 | about 3 years ago

    Hate to burst y'all’s bubble, but Velleman produces a pack of 610 resistors that I found for $8. 61 values, 10 of each value… that is about 1.3 CENTS each!
    ITEM# K/RES-E12
    Description: Velleman E12-Series Resistors (Pack of 610)
    Specifications
    * quantity: 610 pieces (10 pcs per value)
    * series: E12
    * number of values: 61 (from 10E to 1M)
    * power rating: 1/4W
    * operating temperature range: -55°C to + 155°C
    * tolerance: 5%
    * max. operating voltage: 250V
    * operating temperature range: -67°F to 311°F
    * tolerance: 5%
    * max. operating voltage: 250V
    Resistors Included (10 of Each) :
    * Ω: 10, 12, 15, 18, 22, 27, 33, 39, 47, 56, 68, 82, 100,
    120, 150, 180, 220, 270, 330, 390, 470, 560, 680, 820
    * KΩ: 1, 1.2, 1.5, 1.8, 2.2, 2.7, 3.3, 3.9, 4.7, 5.6, 6.8, 8.2, 10,
    12, 15, 18, 22, 27, 33, 39, 47, 56, 68, 82, 100, 120, 150, 180,
    220, 270, 330, 390, 470, 560, 680, 820,
    * MΩ: 1

No public wish lists :(