Rasmadrak

Member Since: February 10, 2011

Country: United States

Profile

Websites

http://poormanspinball.blogspot.com

  • Product KIT-09612 | about 3 years ago

    Hi there!
    I’m wondering if it would be possible to connect two different stereo line-out into this amp and get one stereo speaker-out from it?
    The line-outs come from two MP3 Trigger v2’s, which are having a GBUF instead of GND. It would be nice if someone could verify this? :)
    I’m not sure about the GBUF since it says I can damage equipment with a ground loop.
    I’ve made a little schematics here -> http://dl.dropbox.com/u/16857922/audio-circuit.png
    Thanks for any help!

  • Product COM-00101 | about 3 years ago

    Anyone?
    In the datasheet I can only find 28VDC @ 20A referenced , could I assume it handles 48VDC @ 10A ? Also, I’ve got +5VDC @ 0.040A to trigger the relay - is this enough to fully close the circuit?

  • Product COM-00101 | about 3 years ago

    Just bought this, but now it seems I’ve misread the labels…
    I need to switch +48 VDC at 8 A, will this relay be enough?
    Advice is much appreciated!

No public wish lists :(