Member #202372

Member Since: February 10, 2011

Country: United States

  • Product ROB-10171 | about 3 years ago

    The motor in this listing does not have a mounting flange. In the datasheet there are 2 holes, 11.5mm apart, but they are not threaded for fasteners.
    For my application I can work around this, but this is just FYI for others…

  • Product ROB-00321 | about 3 years ago

    I am sure they can….
    I have assembled these personally, and you can just keep connecting the links for the track size you want.
    The only problem you may encounter is the torque load on the drive sprocket. The more track you have in contact with the ground, the higher amount of torque you can transfer. The motor drive sprocket is only toothed plastic, with a 3mm hex drive shaft, so you may end up stripping something out over time.

No public wish lists :(