Member #202380

Member Since: February 10, 2011

Country: United States

  • Product BOB-08745 | about 3 years ago

    Hello! Could someone explain what the HV and LV pins are for? I can’t figure out any use other than for probing the input and output voltages for verification purposes. Shouldn’t they simply be pulled to TXI and TXO voltages?
    Also, I’m not sure how the mosfets do the voltage step-up. Can someone explain that as well? I would very much appreciate it - I’m fairly new to circuit design. Thanks!

  • Product KIT-09774 | about 3 years ago

    The LED is connected to the 5V outputs, in series with a 1K resistor, according to the schematic.

Name Pieces Total
harvard
61 179.45
ES 100 order
7 23.65
ES 100 order (2)
19 127.05