acetate

Member Since: February 13, 2011

Country: United States

  • Product LCD-09568 | about 3 years ago

    Any chance to get some 20x4 3.3V LCD panels? As you know, by your frequent “out of stock” status, the Netduino community is growing quite fast. Would be great to have some store bought options.

  • Product DEV-10107 | about 3 years ago

    This little board is awesome. This is my first experience with a micro controller and they can’t make it much easier than this. Secret Labs has done a great job with the product, communication, and forums. The best part is that Secret Labs listens to the customers for feedback and you can watch as they incorporate the feedback into their frequent firmware releases.
    .NET Micro Framework (NETMF) is a breeze to use, even if you are new to development. Just step through the Secret Labs tutorials, get yourself some fun sensors and start a project. Folks that hate MSFT will complain, there is no stopping that. Just try the free Visual Studio and judge for yourself. Intellisense, breakpoints, threading, FUN!
    Also if you ever see a Netduino Plus in stock, just buy it. They sell out faster than anything. Check the Netduino forums for handy little web server library for the Netduino Plus.

  • Product BOB-08882 | about 3 years ago

    30A demo board
    There is also a 20A demo board.

No public wish lists :(