Member #206462

Member Since: February 27, 2011

Country: United States

  • Product DEV-10019 | about 2 years ago

    I wonder how much Flash memory and RAM Actually left after use of BlueRobin. ? I actually bought two of them. I want to use the LCD, acc meter and pressure sensor. I am not interested on chip RF. I want to add serial GPS to SPI bus through external SPI to UART chip. Might also add xbee 900 module too.

  • Product WIG-10216 | about 2 years ago

    Can I attach two of Li Pol batteries ( 850 mAh or 1000 mAh ) in parallel to this charging circuit. Because I need more Amp hours for my project. http://www.sparkfun.com/products/341

No public wish lists :(