avatar

augspark

Member Since: March 8, 2011

Country: United States

Profile

Programming Languages

actionscript2, actionscript 3, javascript, processing, arduino, html, php

Universities

NYU

Expertise

Web Development

Websites

http://www.ams-design.com/arduino

  • News - SparkFun in 3D | about 8 months ago

    This is great! On many an occasion I have measured my Sparkfun components to incorporate them into a 3D printed housing…

    Fun fact: Github has an STL viewer built in, so if you look at something like this:

    https://github.com/sparkfun/3D_Models/blob/master/Products/Breakout%20Boards/9%20Degrees%20of%20Freedom%20-%20MPU-9150%20Breakout-SKU-11486/9%20Degrees%20of%20Freedom%20-%20MPU-9150%20Breakout-SKU-11486.stl

    You will see the actual model rendered !

  • Product DEV-11013 | about 10 months ago

    I have had good results using little snaps. Basically you solder to one of them, then sew the other one with conductive thread.

    Check out this article on Adafruit: http://learn.adafruit.com/flora-snaps/overview

    I have not used it with speakers, but I think it could be a good place to start.

  • Product PRT-10697 | last year

    I am having trouble straightening my light pipe - it seems permanently curved… Any tips?

  • News - A Good Ol' Fashioned Capt… | about 2 years ago

    Magnus was only a couple components short of finally adding +10 stamina to his viking helm IRL.

  • Tutorial - A ProMicro Installation and Arduino Briefing | about 2 years ago

    Nice tutorial! Any tips on the best way to connect one to an XBee?

  • Product ROB-08573 | about 2 years ago

    Heh! What happened to this guy, it looks awesome!

  • Product TOL-10707 | about 2 years ago

    Any idea when these may be back in stock?

  • Product DEV-10711 | about 2 years ago

    Thanks for the replies, guys! That is great news for me because I want to use this with my Joystick shield, which uses D2-D6 for it’s buttons, and the alert pin is using one of those. Speaking of which, the description says:

    “The configurable alert interrupt pin on the MAX17043G+U IC is broken out to D3 ”

    -but looking at the traces, it seems like it is going to D2… in fact, the trace on the back is even labelled D2/ALT. Is this a typo?

  • Product DEV-10711 | about 2 years ago

    What is the purpose of the double rows of header holes? Just curious!

  • Product COM-10513 | about 2 years ago

    Has anyone used these in a project of any kind yet?

Name Pieces Total
HexBug Parts Batch 2
7 148.65
XBee Starter Kit!
5 81.3
More Shit I Probably Don't Need.
12 233.6
Hexbug Spider Hacking Kit
7 73.65
Birthday Wishes
2 61.45