Member #212702

Member Since: March 23, 2011

Country: United States

  • Product TOL-10029 | about 3 years ago

    Concur with the low quality assessments. Mine don’t even close all the way due to uneven surfaces. Looks like they need to be seriously reground to have any usefulness at all. Also, the bottom surface has a chamfer, so they really aren’t even flush cutters.

  • Product DEV-00265 | about 3 years ago

    False advertising; just bought this board and it’s not at all as described on the page or in the schematic. Oscillator is a wacky 14.7456MHz rather than 10MHz for running at max speed. Guess I have to buy a new oscillator if I want to run at max speed. Also, board has a bridge rectifier and requires +6VDC to operate rather than the readily available +5V it advertises. First order from Sparkfun, and maybe the last if I can’t count on accurate specs.

No public wish lists :(