×

SparkFun Electronics will be closed on July 3rd, 2015 in observance of Independence Day. Any orders placed after 2:00pm MT on July 2nd will be shipped out after the weekend. Thanks!

avatar

joshzstuff

Member Since: March 29, 2011

Country: United States

  • Is it possible to replace the microphone on this board?
    Given that the board was designed for the specifications and sensitivity of the selected Electret perhaps there may be some adjustments needed to do this?
    The selected microphone on this unit is quite large. (compared to many mics I have)
    I wonder if this choice was made because if it’s desired specifications or just a budget choice?
    I wish to use a few smaller electrets I have from mp3 player/recorders.
    Another thought I had was consolidating this with another device like an mp3 recorder. would it be possible to have a single mic function in this board and input for another device simultaneously?

  • Question:
    Can I find ANYthing like this in an infrared version (850nm)???
    I’d love to have something this thin in infrared.

No public wish lists :(