lingomaniac88

Member Since: April 25, 2011

Country: United States

  • News - December Caption Contest | about 4 months ago

    Looks like somebody took the “Halloween is the same as Christmas because Oct 31 = Dec 25” joke a bit too seriously.

  • News - October Caption Contest | about 6 months ago

    Protip: Ghost stories are usually scarier when you illuminate your face with a flashlight, but if you use rainbow LEDs instead, then you’ll just end up looking silly.

  • Product COM-09181 | about a year ago

    Does anyone know if it’s possible to remove the red plastic dome so you can put your own custom marking inside? For example, the button might say “STOP” on a game like Tower of Power (http://skeeball.com/top.htm).

  • Product DEV-11007 | about 2 years ago

    I just received one of these today and I realized that the 5V and the 3.3V pins are connected. This board may not work with shields that depend on the Arduino’s 3.3V regulator.

No public wish lists :(