jdkane527

Member Since: April 27, 2011

Country: United States

Profile

Organizations

Beta Omega Phi

Spoken Languages

English, French

Programming Languages

Java, C++, BASIC

Universities

University of Southern California Mechanical Engineering 2012

  • Product SEN-10061 | about 2 years ago

    What is the feasibility of using this on an Arduino Uno controller with the DFRobot Rover kit to make a wireless controlled robot and get relatively live video. It will be communicating using the APC220 wireless kit. Pictures I expect will probably take 3-4 seconds to refresh. Will the Arduino be able to wirelessly transmit the image data over serial to the computer efficiently or will it be pretty crappy?

  • Product DEV-10306 | about 3 years ago

    When the line is plugged into my computer, at full volume, it peaks very easily, and I found that it has to be at 50-60% to get good readings.

  • Product SEN-10250 | about 3 years ago

    Would be able to interface directly with Arduino Uno using the 3.3V into VCC or would it still require a logic level converter?

  • Product DEV-10508 | about 3 years ago

    If seperating from the Arduino and using cables to connect, which points are most crucial to tie to the main processor?

No public wish lists :(