avatar

Member #222384

Member Since: April 30, 2011

Country: United States

  • Product LCD-09052 | about 2 years ago

    TO CREATE YOU OWN SERIAL LCD FROM ANY GENERAL LCD visit this link

    http://www.circuitvalley.com/2011/12/two-wire-serial-lcd-16x2-graphics.html

  • Product LCD-09052 | about 2 years ago

    TO CREATE YOU OWN SERIAL LCD FROM ANY GENERAL LCD visit this link

    http://www.circuitvalley.com/2011/12/two-wire-serial-lcd-16x2-graphics.html

  • Product LCD-10862 | about 2 years ago

    if somebody wants a good tutorial how to interface this lcd to a microcontroller visit this link

    for microchip pic mcu http://www.circuitvalley.com/2011/09/hd44780-16x2-char-lcd-interfacing-with.html

    for TI MSP430 microcontroller http://www.circuitvalley.com/2011/12/16x2-char-lcd-with-ti-msp430-launch-pad.html

  • Product LCD-00255 | about 2 years ago

    if somebody wants a good tutorial how to interface this lcd to a microcontroller visit this link

    for microchip pic mcu http://www.circuitvalley.com/2011/09/hd44780-16x2-char-lcd-interfacing-with.html

    for TI MSP430 microcontroller http://www.circuitvalley.com/2011/12/16x2-char-lcd-with-ti-msp430-launch-pad.html

  • Product LCD-00255 | about 2 years ago

    hi if sombody want a good tutorial on how to interface this lcd to diffrent microcontoller visit this link

    with TI MSP430 Microcontroller http://www.circuitvalley.com/2011/12/16x2-char-lcd-with-ti-msp430-launch-pad.html

    with microchip pic micrcontroller http://www.circuitvalley.com/2011/09/hd44780-16x2-char-lcd-interfacing-with.html

  • Product LCD-08629 | about 2 years ago

    hi guys pich is 1.15 mil and totoal 8 pins

    but if sombody like to see a good tutorial about how to interface this lcd to a microcontroller plese visit this link

    http://www.circuitvalley.com/2011/08/nokia-3315-lcd-interfacing-with.html

  • Product PGM-00014 | about 3 years ago

    http://microembeded.blogspot.com/2011/04/avr-serial-port-programmer.html

  • Product PGM-00014 | about 3 years ago

    If Some body want to buid his own
    check out this schematic
    http://microembeded.blogspot.com/2011/04/avr-serial-port-programmer.html

No public wish lists :(