avatar

mortezahaydari

Member Since: May 4, 2011

Country: United States

  • Product SEN-10125 | about 3 years ago

    problem solved by David’s updte.

  • Product SEN-10125 | about 3 years ago

    I wonder if anybody else encountered this problem.
    By David’s update, everything is fine. I think, I need to change some constants, however…
    Now the problem is, the Yaw angle is not really reliable. The magnetometer data change when the board’s position is changed while it’s orientation is kept constant.
    for example, if I mechanically keep yaw/pitch/roll constant, and I just move the board on the edge of my table, in different direction, the yaw angle (amagnetometer data in the detailed data), changes…
    it shouldn’t be the case, should it?!

  • Product SEN-10125 | about 3 years ago

    Hi,
    I have the same problem, with the yaw angle. It sticks to one value,
    but I don’t exactly understand what you say about how to fix the problem?
    -I am using the 3.3V FTDI board, and that’s it, no extra wires connected.
    Now, how should I change it?
    -use an adaptor (5 or 3.3v?), and connect it directly to the board’s power pins?

  • Product SEN-10125 | about 3 years ago

    Hi David,
    I need a code that gives the euler angles properly. The AHRS code gives 0 for gyros somehow, so everything is wrong.
    Can you send me some proper code? mortezahaydari at yahoo dot com

  • Product SEN-10125 | about 3 years ago

    Correct me if I am wrong. It seemed to me that the pre-loaded code gave raw values correctly, at leant no “zero” values.
    The AHRS code base, couldn’t give the gyro values: they are apparently all zeros.
    Now, I see this updated code, which I assume is to communicate with the gyros properly.
    Now, there is a need to combine these codes, and use the board properly, at last.
    I wonder if anybody have done so already? Please email me mortezahaydari at yahoo dot com. Althu I love to play with these boards, and learn a lot, and the work is very well appreciated, my very goal of buying it was to USE it, as my deadlines are very tight, and I really can’t afford the time to fix these stuff myself.
    Can anybody help a little bit!

  • Product DEV-09956 | about 3 years ago

    Hi,
    I have three questions:
    It seems that the FTDI-USB cable suggested in http://code.google.com/p/ardu-imu/ does not work properly with this board, based on their troubleshooting comments.
    I wonder if it works fine with Sparkfun’s FTDI basic breakout 3.3V?
    Secondly,
    Is it possible to receive the raw accelerometer and gyro sensor results directly to the PC by serial port?
    Third,
    Is it possible to get the serial data via the same FTDI-USB port?
    Thanks very much

Name Pieces Total
9DOF
0 0