Magruder13

Member Since: May 4, 2011

Country: United States

  • Product DEV-09281 | about 2 months ago

    How can I interface this with the Arduino Pro Mini? It doesn’t have A4 and A5 so the standard library does not work.

  • Product COM-11750 | about 6 months ago

    How strong are these? If I hook them to a backpack will they be destroyed very easily?

  • Product DEV-11114 | about 7 months ago

    Why exactly is this running at 8MHz instead of 16MHz? I would like to use this at 3.3V but want the extra speed. Is it because you’re worried about turning on too much I/O and dropping voltage too fast and throwing errors? I’m using this as a prototype, and am planning on building my own board, but wondering why you went with a 8MHz resonator. Thanks!

  • Product COM-10330 | about 3 years ago

    Correct me if I am wrong but only the PS3 controllers have the triggers where it depends on how hard they are pressed.

Name Pieces Total
Robot Monitoring System
2 21.45
Senior Design
2 11.45