Rude

Member Since: May 7, 2011

Country: United States

Profile

Associations

ISC2, ISSA

  • Product SEN-10341 | about 3 years ago

    it looks like there are two resistors in there - one 24ohm, the other 29ohm in series.
    Anyone have any idea of how to estimate the number of turns on the transformer inside? :)

  • Product SEN-10341 | about 3 years ago

    I’ve checked the PDF, but for the life of me I cant determine how many turns are on this CT, or what the load resistor is that is built into it.
    Does anyone have any specific information about this 30A CT?

  • Product WRL-09819 | about 3 years ago

    soldering a jumper between the dio and din pins coupled with an old-school motherboard jumper is a great way to use this device to detect range capabilities in an xbee network.
    maybe this will help people like me when they are starting to experiment with these cool devices :)

No public wish lists :(