avatar

Stefan Thoolen

Member Since: June 6, 2011

Country: Netherlands

Profile

Bio

Professional Nerd, Hosting Engineer, Zend Certified PHP-developer, Electronics hobbyist.

Spoken Languages

Dutch, English

Programming Languages

C#, VB

Interests

Netduino, .NET Microframework

Websites

http://stefan.co/

  • Product TOL-10892 | about 2 years ago

    Is it just me, but does the software only log data when it’s an integer value? It only works for me when I’ve disabled auto range and set the range so it only shows integer numbers. This way, I can’t log 3.3V, just 3V or 4V. :S

    The multimeter itself works perfectly, and the software shows all values as on the screen of the multimeter. It’s just the logging over time function in software that seems bugged.

  • News - Free Day is TODAY! | about 2 years ago

    The captcha, is it hosted on a sparkfun server or an external server? Aren’t we DDOSing the external service in that case? :)

  • Product PRT-08813 | about 2 years ago

    The picture shows a red board but mine was green. No big deal, but perhaps they should be sold in different colours, or the pictures should get an upgrade.

  • Product ROB-10543 | about 2 years ago

    Thanks for reminding me, it’ll be a hell of a work to put it together ;-)

  • News - Your December Caption Con… | about 2 years ago

    “Darn, I look stupid in this red shirt”

    Okay, it’s not a good one, but worth the try I suppose ;-)

  • Product DEV-10936 | about 3 years ago

    As a technician, I still think it could be a bit (or actually 8-bits) better, but I totally understand the commercial part of cost/benefit :-)

  • Product DEV-10936 | about 3 years ago

    Every shift register has 8 outputs. The bars have 10 inputs. So I wonder why not 4 bars and 5 shift registers? (4x10=40, 5x8=40)
    Now there are 3 bars with 4 shift registers (3x10=30, 4x8=32) so 2 outputs can’t be used.

  • News - The Source Show | about 3 years ago

    Ohh the Doctor Who theme song from a tesla coil, cool!

  • Product BOB-10495 | about 3 years ago

    I just got this by mail today and I got the right stuff, but if I look at the printing, something is odd;
    it has
    “12.5mm Coin Cell” printed on it. Size isn’t 12.5mm I suppose :)

Name Pieces Total
Wishlist for Netduino research purposes
4 70.8
Netduino Mini Joystick Shield
Wires not included
21 74.35
Netduino Classic Joystick Shield
This is a complete list to make a remote joystick out of…
5 84.3
Netdubot
This is a list of parts required to build the Netdubot. …
20 178.25
NY visit 2012
2 59.9