Ty J.

Member Since: June 6, 2011

Country: United States

  • Product TOL-11296 | about 2 years ago

    Be forewarned. I’ve used these at work; they came in the box with some USB to IDE/SATA adapters. We ended up throwing away all of them after they fried two disk drives. (15K SAS disks rated at 1.7A 12/5V) These bricks get scorching hot around 1.5A on both rails. Notice there is a distinct lack of certifications like UL and TUV.

  • Product CAB-10203 | about 2 years ago

    It would be great if you stocked TORX/TOTX 177 to go with this. Toslink transmitters and receivers are very hard to find in single quantities and I don’t feel like playing counterfeit roulette on ebay.

  • Product COM-09264 | about 3 years ago

    Common anode would be great because they play nice with the TLC5940.

No public wish lists :(