Ashley_Nelson

Member Since: June 15, 2011

Country: United States

Profile

Organizations

international drunk-drivers organization

Spoken Languages

日本語

Programming Languages

C++

Interests

girls & beer electronics programming nascar drag racing bmx mtb fmx ski sled sports dreaming while I’m asleep

  • Product PRT-10473 | about 2 years ago

    I use a laboratory power supply :) set for 18V, any 12V 2A wall wart power supply will be alright, well,12V 5A if you want to charge a car battery)

  • Product PRT-10473 | about 2 years ago

    Awesome charger. This one is the best I’ve seen.

  • Product WRL-10573 | about 3 years ago

    ubertooth one is awesome!
    - see the videos from hak5 and you’ll be concerned.
    - the price is as lil as it can be, you’ll spend more money building one yourself first time.
    The one I bought didn’t pass the usb enumeration process (indicated by the red usbled that supposed to be high).
    Mike Ossmann helped on this issue immediately, unveiling the cause.
    So I just reworked the CC2400 ic with a hot-air (I didn’t have to resolder it completely, I’ve just remelted the solder under the pins - it took about 3 minutes) and ubertooth was fully operational.
    It’s one of a huge quantity well-made devices, but if you’ll get the same malfunction - it’s pretty easy to deal with.
    explore the source package for an awesome 2.4GHz spectrum analyzer - it shows graphically all 2.4-2.5GHz activity.

No public wish lists :(