Melodic Metal

Member Since: June 20, 2011

Country: United States

  • Product LCD-09054 | about 3 years ago

    Can I hook up the data bus directly to my Arduino UNO, or do I need a level converter? The data sheet for the LCD contradicts itself. This is sold as a 3.3V LCD but Data sheet says up to 7V MAX can be it’s SUPPLY power. Input voltage is stated to be VSS - VDD (which is I believe the power input level). Then on the very next page on the absolute maximum rating it says 3.5V max on inputs..?

No public wish lists :(