plaasjaapie

Member Since: July 10, 2011

Country: United States

  • Product TOL-09857 | about 2 years ago

    I am really put off with how this produce is presented. I guess I should have looked harder at the bloody USB connector. I’ve got the damned thing in my hand now and I have never, ever seen that kind of USB connection before in my life. It would have been nice if Sparkfun had either put a cable in with the board or at least specified which kind of bloody connector they’d used on the board. :-(

  • Product ROB-10507 | about 3 years ago

    On the schematic, yes, but nothing is noted on the board. Just trying to make sure.

  • Product ROB-10507 | about 3 years ago

    “The logic levels are selectable between 3.3V and 5V by way of a jumper."
    Although this is said there is no clear indication where on the board this jumper is. I’ve found where I THINK it is and circled it in yellow on the pic in this link.
    http://1.bp.blogspot.com/-K0bupIh-X4Q/TiCP3dGpnrI/AAAAAAAACw8/BKZkchERtDg/s1600/sparkfun%2Bjumper.png
    Is this right?

No public wish lists :(