sofiane

Member Since: July 19, 2011

Country: United States

  • Product COM-10080 | about 3 years ago

    Connected a heatsink and 12V PC Power supply(20A), It only consumes 3 Amp. that’s only 38 watt. Any idea how to get it use more, like 7 amp or 60 watts ?

  • Product TOL-09442 | about 3 years ago

    Mine stopped working after few hours (connected on 230V to an duecimilanove and a nokia color lcd shield, multimeter gives 90 mA). Now it works few seconds before stopping again.

  • Product LCD-09363 | about 3 years ago

    First example to work on mine, but still problems. Font render incorrectly and colors reversed. I only manage to draw white lines/rect.
    UPDATE : Set to Philips helps a lot for other libraries. For the font, ATmega168 has only 1048, Add progmem or the font wont fit in memory, and in clearLCD does 131 over the 132 pixels ;) Finally works.
    Try my fix for 16ko arduinos : http://dl.dropbox.com/u/4341517/Jell_LCD_Library-16kofix.zip

No public wish lists :(