avatar

EvilMinion

Member Since: July 20, 2011

Country: United States

  • News - New Product Friday: The K… | about 2 months ago

    OK you have the sockets for Vernier. Now when/where can we get the plugs and/or cables? I am in Hillsboro, OR so I may just go down the street to Vernier :-)

  • Product ROB-11876 | about 4 months ago

    Just a quick question -

    I am going to be using the PRT-11510 Small Heatsink. Where should I place it? On the top or on the bottom where all the thermal pads and vias are? It seems to me that with this design the bottom would be better.

    Regards JohnK

  • Product DEV-12081 | about 5 months ago

    I use a weather tight box that opens on the bottom. I cut an opening on the bottom and covered it with a screen. This fits inside my solar shield (from Ambient Weather) which makes it weather proof and alows the temperature and humidity to be read. This way you get double protection.

  • Product DEV-12081 | about 5 months ago

    That sounds like a good idea. Fiber optic will transmit the light with little loss. A multi fiber bundle would get even more light.

    Thanks john

  • Product DEV-12081 | about 5 months ago

    Maybe isolation for the temperature sensor? This may keep the heat generated by other components on the board away.

  • Product ROB-12629 | about 5 months ago

    What is the i/d of the magnet with the rubber hub removed? The motor drive on my robot uses 3/8" shafts. What is the o/d? I also suspect the magnet will pick up all sorts of cr_p from the ground if mounted to close to the ground. Fortunately my motor mounts are 6+“ above the base.

  • Product ROB-12629 | about 5 months ago

    I suspect 1/8 of a revolution based on the 8 poles of the magnet. Edit – I forgot there were 2 sensors. jwatte is correct!

  • Product DEV-12081 | about 5 months ago

    Let’s see now - The light sensor is buried on the board. So if we are in an enclosure (ventilated) there is no way to determine the light outside the enclosure. Is there any way to remote the Light sensor? Other than that it looks like a great board. I will be ordering one soon.

  • Product PRT-12042 | about 6 months ago

    Just what I need for connecting a 50-pin LCD flex to a PC board. With foam and clamp should be gread as opposed to soldering a microscopic 50 pin flex (top entry) connector.

  • Product DEV-11868 | about 9 months ago

    Thanks.

No public wish lists :(