garrettscooter

Member Since: July 23, 2011

Country: United States

  • Mine might be an older version. It started to make a loud noise when ever it was on, so I finally got sick of the noise and opened it up. Turns out the 2 zip ties holding the pump to some other plastic part had broken so they were rattling on each other. I put some new zip ties (had to use 3 in series to get the needed length) and now its quite again. Just though I would share in case someone else has this issues, its not to hard to fix.

  • The current USB battery pack I have momentarily looses power when I start or stop charging it. Meaning if I have a running raspberry pi plugged into it and I start to charge it the pi will reboot. Dose this pack do the same? It could be a perfect battery back up for running a pi during a short power outage.

  • Someone needs to go through setting up the Hack RF with the software on a computer. All the instruction start off assuming you are already running Pentoo and GNU Radio. I had no idea that it was going to be so painful getting this thing set up.

  • Dose anyone know where the equation for altitude from pressure on page 14 of the data sheet came from? When I ask the sensor for the pressure and then calculate the altitude using on-line calculators I get my altitude. When I use the equation (or let the sensor use the equation I get the same result but its way off from my actual altitude 196m (sensor) vs. 262m (from map)

  • Has anyone had luck with this and a raspberry pi? I'm getting communication errors even with an external power supply.

  • OK I worked through it: first download these files: digilent.adept.runtime_2.16.1-armhf.deb digilent.waveforms_3.4.7_armhf.deb digilent.adept.utilities_2.2.1-armhf.deb

    the files are found on the websites: https://reference.digilentinc.com/reference/software/waveforms/waveforms-3/start https://reference.digilentinc.com/reference/software/adept/start

    then run the commands in this order:

    sudo dpkg -i digilent.adept.runtime_2.16.1-armhf.deb

    sudo dpkg -i digilent.adept.utilities_2.2.1-armhf.deb

    sudo dpkg -i digilent.waveforms_3.4.7_armhf.deb

    then plug in the Analog discovery with waveforms running. Now I'm having trouble with the power requirements

  • Has anyone had luck installing waveform 2015 on a raspberry pi? I put it on my Linux PC with no problem. But the install fails on the pi.

  • Question: What dose the raw data look like from this? Is it already scaled from hottest to coldest? or is the raw data from each pixel the temperature in Celsius? Say I wanted to know the temperature of something in the view would I have to know some reference temperatures also in view?

  • I'm getting the same problem, do you remember what you did to fix this?

  • I'm trying to characterize these sensors so I set up a little experiment with soil from my garden. I took a soil sample and dried it in the oven (before my girlfriend woke up and found out what I was doing in the kitchen). I let it bake at ~150F for an hour occasionally mixing, this seem to produce very dry soil. I made a Mariotte's bottle out of a water bottle to provide a constant yet very slow way to add water to the soil. Here is a quick picture of the soil in the bottom half of a Gatorade bottle with the constant flow water bottle on top. The issue I'm having is that the soil water content doesn't seem to correspond linearly with sensor output voltage. At some point it jumps up to ~4.7 V and stays there. Her is my recorded data of sensor output voltage vs time and the approximate moisture content of the soil vs time. Are there any soils experts out there that could chyme in, I'm quite happy with the little sensors I'm just trying to get the voltage to water content relationship established before deploying them outside.

Model Rocket Launch Controller

garrettscooter 23 items

Items needed to make my nice model rocket launch controller,...