Member #240124

Member Since: July 23, 2011

Country: United States

  • Product WRL-09819 | about 5 months ago

    I’ve been having a problem with the serial ports on my pc, the first port connected is automatically asigned to some windows communications and doesnt let me use it. Imrunning a windows 7 64 bit. Has anyone else had this problem? How do I solve this?

  • Product ROB-10735 | about 2 years ago

    The problem was the 5V supply, adding a 12V made it work fine. Thanks

  • Product SEN-09652 | about 2 years ago

    I’ve just bought one of these modules and I have put a pullup resistor to the sleep pin to high, supplied the sensor with 3.3V and only get a 0V readout on all the x, y and z. Does anyone have any idea what I could be doing wrong?

  • Product WRL-09976 | about 2 years ago

    Hi, I am working on a project in which I don’t have a USB connector and I have to connect the XBee module, does anyone know of a model which just works with uart? (just RX and TX pins). I know that this one can use uart but space is a problem. Thanks!

  • Product ROB-10735 | about 2 years ago

    I’ve connected the ROB-10847 stepper motor and suplied the controller with 5v threw the M+ and GND terminals and the power light turns on, I’ve also conected the stepper to the A and B terminals and sent the correct pwm signal but the motor doesn’t turn. Any idea why? Do you know of any site where I can find support?

    Thanks

  • Product ROB-10267 | about 3 years ago

    I connected it to a 12V suply and I controlled it with a pic18f4520, I noticed it heated up after some time running (the motor also did) and after some days trying it out it started frying just connecting it to a 12V suply. I read in a comment that it can make some damage to connect and disconnect the motor when it is on. Can this be the cause? It’s the second time it hapens

No public wish lists :(