Iandoll

Member Since: August 1, 2011

Country: United States

  • Product ROB-09571 | about 3 years ago

    Hi all,
    I am trying to setup this board with netduino but no luck so far!
    Based on user’s guide it should be simple.
    I’ve wired VCC/GND to the Vin/GND at netduino board (vin is 6V dc) TX/RX to D0/D1 (rx/tx) on netduino.
    The code is something like this:
    SerialPort com1 = new SerialPort(“COM1”, 115200, Parity.None, 8, StopBits.One);
    com1.Open();
    byte[] cmd = encoding.GetBytes(“1f5\r”);
    com1.Write(cmd, 0, cmd.Length);
    The should be ok, since I am using same for other serial components and its working fine.
    There is no any activity on M1(+/-). always 0V.
    Did anybody manage to run this board? Do I need to program board first or its already pre-loaded with firmware?
    Thx,Ian

No public wish lists :(