avatar

pavel

Member Since: September 21, 2007

Country: United States

  • Product CEL-09607 | about 7 months ago

    Is there a way to buy just the shield without the module? I already have module with the breakout board and I don’t want to buy another module with the shield. I think it would be awesome if you will sell the shield separately.

    Thank you.

  • Product CEL-09427 | about 2 years ago

    This board is using SPX29302 so the input voltage can be up to 16V, but the print on the PCB says 5V. Where is the truth? Can I use 12V input safely?

No public wish lists :(