Ray0825

Member Since: August 25, 2011

Country: United States

  • Product TOL-10388 | about 2 years ago

    It’s kind of misleading saying “Two 72MS/s analog channels …” without mentioning what the analog bandwidth is. With 72M sampling rate people could reasonably expect analog bandwidth to be 10MHz or higher but the device was reported has only 2 - 3 MHz analog bandwidth. Same thing for the digital channels. High sampling rate does not guarrantee effective waveform viewing without adaquate analog bandwidth.

  • Product KIT-09484 | about 2 years ago

    The model that Sparkfun stocked was the newer model although photos shown were not updated. Older models are still supported from the links at bottom-left corner of jyetech web site.

  • Product KIT-09485 | about 3 years ago

    “p” — pF
    “n” — 1000pF
    “u” — uF = 1000000pF

No public wish lists :(