Member #25059

Member Since: September 30, 2007

Country: United States

  • News - March Caption Contest | about 2 years ago

    Great. Just Great. Why did I have to get stuck with the electronics nerds? Why couldn’t I end up with the people that just make you sit there with a snack on your nose?

  • Product RTL-09885 | about 3 years ago

    Just wanted to pass on a note of warning with the packaging of this part. On the back of the package (at least the one I received ) it states “It can be powered from 3.3V to 5V and has a multitude….” This is wrong, as the data sheet clearly states that the part has an operating range of 2V - 3.6V.

No public wish lists :(