capt jim

Member Since: September 28, 2011

Country: United States

Profile

Bio

Hardware design & development engineer. Embedded software. Technical Field Sales Engineer. Marine Electronics Expert.

Organizations

Echo Tango Consulting

Spoken Languages

English

Programming Languages

Assembly, C

Associations

TI-430, AVR, Arduino, Raspberry Pi, Beagleboard, '51, ZiLOG

Universities

Michigan Technological University, BSEE

Expertise

Embedded Systems Hardware & Software Satellite Data Communications Low power products and battery systems.

Interests

Marine Electronics. Yacht, boat delivery: USCG lic. captain w/ RADAR(unlimited) & C.A.T.

  • of the 164W/sq meter that reaches the surface of the earth and/or the 1400W at the edge of space... how large a surface of panels can be installed before we begin to affect the planets weather... oh, that's right, there is no such thing as global warming.

  • the reason is very simple: you are at their website... they are not at your.

  • Before 'fly by wire' I read a report out of DoD about a study comparing Joysticks to Forcesticks for tracking control of a dot on a screen... bottom line was the average operator could become proficient using the forcestick 50 times faster than using a joystick. I haven't lately, but the last time I looked for a reasonably price, non-trivial forcestick they were pretty pricey. So for $14, this looks like a good start on a project.

  • Anyone made a comparison between this and the Microchip MM7150?

  • because I have a lot of old engineering s/w, my main 2 machines use XP/SP3 so IE has pretty much outlived it's usefulness. I have been using Firefox for a while and it is OK. I tried Chrome a few years ago but it kept blowing up on some of the sites i visit... like semiconductor manufacturers and other engineering oriented. I just tried Chrome again, yesterday and was pleasantly surprised at it's speed... yes, on a 13 yr old XP machine.

  • only if the image fits in a few bytes.

  • if the delay seems excessive make sure you have 220 ohm termination at both ends of the twisted pair

  • coverage map: http://www.findmespot.com/en/index.php?cid=109 the birds never get more than 52 degrees N/S so antenna tilt towards the equator when closer to polar lat's should improve performance.

  • SPOT probably doesn't care to test it above that altitude...

  • If you are having trouble, make sure the voltage to the satellite transmitter is good, that is critical and the reason G* spec's lithium primary cells, they maintain their cell voltage 'till near end-of-life. if you've got an alt. supply, make sure it has low source impedance, no voltage sag while radiating.

Stuff on my list

capt jim 15 items

Stuff I'd like to have, need to have, or need for an...