Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.
Member Since: October 2, 2011
Country: Italy
Product TOL-09161 about 8 years ago
dSn=7310 kg/m3
dPb=11340 kg/m3
dSnPb=7310x63/100 + 11340x37/100 = 8801.1 kg/m3
S=(gauge/2)x3.14 = 4.86x10-3
m=0.1kg
m=dSnPb x S x l
0.1kg = 8801.1kg/m3 x 4.86x10-7 x l
l=0,1kg/0.00427 = 23.41m
so it should be about 23.4 meters long
Product PRT-08293 about 9 years ago
Can you post the eagle files?
No public wish lists :(