Member #258107

Member Since: October 11, 2011

Country: United States

  • Product COM-10213 | about 2 years ago

    Thank you for your response, I was looking for the appropriate MOSFET, is there any specific one you recommend?

  • Product COM-10213 | about 2 years ago

    I was wondering if I could use this MOSFET to control a 300W scooter motor with my arduino. The voltage through it would be 24V. These conditions seem to be within the range of this MOSFET, but I just wanted to make sure I should attempt this. Any help would be greatly appreciated. Thanks!

  • Tutorial - Turn your ProMicro into a USB Keyboard/Mouse | about 2 years ago

    Hello, can this same setup be used to send the computer say a delta or theta symbol?

  • Product ROB-10826 | about 2 years ago

    Hello, I was wondering if this came with two servos, the pan one and the tilt one. It seems like it should given the $30 price. Also, is another servo required to operate the claw? So three servos in total, am I correct? Thanks for your help.

  • Product ROB-10826 | about 2 years ago

    Hello, I was wondering if this came with two servos, the pan one and the tilt one. It seems like it should given the $30 price. Also, is another servo required to operate the claw? So three servos in total, am I correct? Thanks for your help.

  • News - It's Time Again - Caption… | about 2 years ago

    Now all we need is a fire to roast this marshmallow…just this time without the magic smoke.

No public wish lists :(