Member Since: October 15, 2011
Country: United States
The code sample includes
pause == true;
which does not have any effect (should only have one equals sign). You got away with it because the check of pause has no meaning; it will always be false at the start of loop, since delay() prevents the Arduino default code from executing loop() again during the period when pause is true.
Who knew that electrical engineering jobs were so deadly?
This page seems to have a slightly suggestive spelling error in the description…
Now I am become Nick, the destroyer of SparkFun.
At least the AVC robots traversing the Shortcut of Doom will not fight back.
Bob is showing the SparkFun girls that he is for reel.
I never thought that SparkFun would introduce more than 255 new products in one day. Today I opened my program which watches new product posts around the net, and all heck broke loose. Looks like some code needs to be updated (hint - newProductCount should be larger than a byte).
Do the 10% and 20% discounts stack? That is, if I order a SparkFun original and add the other promo code as well, do I get 30% off, 28% off, or just 20% off?
Look at me, still talking when there’s soldering to do, since when I look up there, it makes it GLaD I’m not you…
I never thought of that. Just grabbed a sample of regular round white LEDs and can’t seem to notice the yellow color - is it coating that little dimple in the center?