avatar

Anachronator

Member Since: October 18, 2011

Country: United States

  • Product COM-11232 | about 2 years ago

    If you want to use the arduino ide with this, the MIT High-Low Tech group have done a great job with the integration: http://hlt.media.mit.edu/?p=1695

    I have one of these monitoring the temp/humidity in my frog tank. Works really well for a small project and is more or less a single chip 14 pin “arduino”.

  • News - Laser Tape Measure Hackin… | about 2 years ago

    It says “1 used from $89.91”. Nate, you aren’t fooling us. We know thats you out there trying to sell it back.

No public wish lists :(