maiklez

Member Since: October 26, 2011

Country: Spain

  • Product ROB-10846 | about 2 years ago

    This motor can handle with easy driver? or its best a big easy driver consider that

    the motor Rated Current: 1.7A/Phase

    easy driver has Adjustable current control from 150mA/phase to 750mA/phase

    big easy driver has 2A/Phase Max

    I need precission and velocity, and less torque

No public wish lists :(