magnethead

Member Since: November 2, 2011

Country: United States

  • Product SEN-10736 | about a year ago

    What exactly does this provide, out of the box, In simple terms? How often must calibration be run?

  • Product DEV-11055 | about a year ago

    I’m not seeing a tutorial page or anything- what exactly does this provide, out of the box? (In simple terms)

  • Product COM-11441 | about a year ago

    Just so others know, there was a design change, the boards no longer default to 0000. You have to give them data, otherwise they turn off. At least, that’s the situation I’m finding on my breadboard.

  • Product COM-11441 | about a year ago

    I bought 2 reds and a blue. None turn on when given power (the old ones just went to 0000) Am I missing something here or is there a design error???

  • News - New Product Friday: Brigh… | about a year ago

    Is there any plan for a serial backpack for the 7-segs like the smaller ones???? I don’t care if you have to put four SMD Darlingtons on it to handle the current/voltage issues….I buy the serial ones all the time, and they aren’t near big enough, these are!

  • Product COM-11408 | about a year ago

    Is there any plan for a serial backpack for these like the smaller ones???? I don’t care if you have to put four SMD Darlingtons on it to handle the current/voltage issues….I buy the serial ones all the time, and they aren’t near big enough, these are!

  • News - On Radios, Summits and Sa… | about 2 years ago

    adds to wish list

  • News - On Radios, Summits and Sa… | about 2 years ago

    Future HAM here. Take my exam tomorrow night. Hint Hint, SF! I concur with the “Sell HAM stuff!” comment.

  • Product COM-09766 | about 2 years ago

    Having issues with the last digit being almost unlit. Sending a command such as “x603” with the second decimal on, makes the 3 be about 30% as bright as the 6, while the decimal is blinding. When I get home, I will try a “603x” command with no decimals and see how it compares. May have to just make my own (living 3 blocks from Mouser, that’s easier done than said)…and incorporate current limiting resistors on it.

  • Product COM-09766 | about 2 years ago

    well, you’re out of stock now, it’d be a great time for mounting holes…just saying.

No public wish lists :(