LightMouse

Member Since: November 15, 2011

Country: United States

  • Product PRT-10540 | about 2 years ago

    These are great! All that’s left is to start selling individual beams outside the starter kit. I’m just a little bit short and the choice between getting things shipped in from Europe or buying a whole second starter kit is ugh….

  • Product ROB-09238 | about 2 years ago

    It had this problem for me when I had it mis-wired. I’m driving my Arduino at 12vdc, 500mA, and using the Vin on the Arduino to the M+, and it works fine.

  • Product ROB-10332 | about 2 years ago

    Would it be possible to open and close this with SparkFun’s 12v stepper motor (http://www.sparkfun.com/products/9238)? What would I need to interface? I want to control width of opening with ~1mm precision.

No public wish lists :(