×

Our Technical Support team will be out of the office on Wednesday, April 23 starting at 12pm. Tech Support will reopen with normal hours on Thursday, April 24 at 9am. Thank you

Bratan

Member Since: November 25, 2011

Country: United States

  • Product PRT-08100 | about a year ago

    I finally found crimp tool that works great with with these pins! http://www.amazon.com/gp/product/B007JLN93S/ref=cm_cr_mts_prod_img
    Cheap too. Just insert pin in the smaller jaw, close a little so it will stay there. Then insert stripped wire and press down. Perfect connection every time! For 22 AWG wires with thick insulation I found it works best by putting it in the bigger jaw first (so it catches crimps insulation) and then finish it in smaller jaw. Sparkfun should really carry this tool, it’s so much faster than soldering and using needle pliers…

  • Product COM-09151 | about a year ago

    Excellent speaker! I’ve been using these for my Arduino based Alarm clock (Xronos Clock) and they sound excellent, no distortion and pretty loud. Trick to get more volume is to put them in enclosure with 3mm holes in front of membrane. It wasn’t intentional, but I got amazing amplification from this.

  • Product CAB-10647 | about a year ago

    What voltage and current is it rated for? i.e. can I have 5V 1A going on these?

  • Product PRT-08100 | about a year ago

    Do know which tool works with these?

  • Product PRT-08100 | about a year ago

    I’m also looking for wire recommendation. 22AWG wire that I have has insulation that’s too thick to use in these :(

No public wish lists :(